PRODUCT
Wireless >> CMOS >> Covert Cameras
1/3" CCIQ III 960H Hidden Wi-Fi Camera WF-C908A-4F
PDF FILE
 Mini size and 960H pixel
 Sensor type: 1/3″ CMOS Color or B/W
 Pixel: 960 x 576
 Pixel size(µm): 5 x 7.4
 Image area(mm): 4.88 x 3.67
 Interface: CVBS
 Sensitivity: 10.9 [V/Lux*sec]
 Operates in 2.4GHz frequency bands compliance of IEEE 802.11b/g/n.
 WEP,TKIP and AES,WPA,WPA2 hardware encryption schemes.
 APP operation both on iOS / Android system.
 Resolution: Max D1/30fps
 Compression Algorithm: H.264 / Audio:PCM
 Video File Format: AVI
 Power Input: DC 5V Max. 1.3W
 APP: iOS / Android
 Weight: 55g
 with battery

Hi-res. download Catalogue Catalogue Catalogue
1/3" CCIQ III 960H Hidden Wi-Fi Camera WF-C902A-4F
 Mini size and 960H pixel
 Sensor type: 1/3″ CMOS Color or B/W
 Pixel: 960 x 576
 Pixel size(µm): 5 x 7.4
 Image area(mm): 4.88 x 3.67
 Interface: CVBS
 Sensitivity: 10.9 [V/Lux*sec]
 Operates in 2.4GHz frequency bands compliance of IEEE 802.11b/g/n.
 WEP,TKIP and AES,WPA,WPA2 hardware encryption schemes.
 APP operation both on iOS / Android system.
 Resolution: Max D1/30fps
 Compression Algorithm: H.264 / Audio:PCM
 Video File Format: AVI
 Power Input: DC 5V Max. 1.3W
 APP: iOS / Android
 Weight: 55g
 with battery

Hi-res. download Catalogue Catalogue Catalogue
Idea! Ultra Mini Wireless Camera Module DT-MJ901
PDF FILE
 1/18" Color CMOS Camera
 LED Light X 4 (white light LED or IR 940nm or 850nm LED optional )
 Pixel :320x240( NTSC )
 240 TV Lines over
 0.96mm/F3.0
 Power Supply :DC 4.2V
 With 900~1040 MHz (None PLL) Wireless RECEIVER MSR-C0915A
Hi-res. download Catalogue Catalogue Catalogue
Wireless Snake Camera Highly Mobile Values Pack KS-C470T ( Export market only )
 SNAKE CCD CAMERA
 1/4" COLOR CCD CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2Lux/F1.2

 TRANSMITTER BOX
 Wireless Transmitter
 Rechargeable Battery
 Charge board
 wireless receiver
Hi-res. download Catalogue Catalogue Catalogue
Wireless Hidden SPY CAMERA Kit KS-C413T-B1 ( Export market only )
 Covert camera hidden in Cigarette case
 1/4" CCD COLOR ULTRA MINI camera  
 Min.lllumination: 0.2Lux/F1.2 
 With 1.2GHz Wireless Transmitter Module / Rechargeable Battery
 OPTION : MICROPHONE or night-vision
 Power Source:DC 12V
Hi-res. download Catalogue Catalogue Catalogue
1/18" Color CMOS Camera (CCIQ) KO-R803TW-A2 ( Export market only )
PDF FILE
 Waterproof
 1/18" Color CMOS Camera
 320 x 240 (NTSC Only) QVGA
 240 TV Lines over
 Shutter Speed:1/50-1/125,000
 2 LUX / F1.2
 S/N Ratio:48 dBMin
 LENS:0.96mm/F2.0
 DC 4-12V
 35 mA(Max)


Hi-res. download Catalogue Catalogue Catalogue
Wireless Snake Combo Camera KO-R8083TW-A2 ( Export market only )
 1/4" Color CMOS Camera (CCIQ)
  Pixel :640x480 300K (NTSC & PAL)
  Resolution : Horizontal 380 TV Lines
  LENS: 3.9 mm F2.8 pin hole Lens
  Min. Illumination :0.3 Lux/ F1.2
  image Transfer Rate:60 fps
  S/N Ratio:50 dB
 RCA Video Output & 2.4GHz 200mW Wireless Output
 200cm~ 3000cm (optional) flexible cable between the mini lens and the Transmitter
 Dimensions:Lens 9.2 X 39 mm , Transmitter 59 X 95 X 23 mm
Hi-res. download Catalogue Catalogue Catalogue
Wireless Hidden SPY CAMERA Kit KS-C403T-A2 ( Export market only )
 Wearable Camera Hidden In Button
 1/4" CCD COLOR ULTRA MINI camera
 Min.lllumination :0.2Lux/F1.2
 With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
 Option : Microphone night-vision
 Power Source:DC 12V



Hi-res. download Catalogue Catalogue Catalogue
wireless ultra mini camera MO-S3510W-3A-P01
PDF FILE
wireless ultra mini camera
 Frequency: 2.4GHz 2414MHz
 Power Output 10 mW, Pixel: 648x488 , With 3.3 mm/F 2.0 lens
Hi-res. download Catalogue Catalogue Catalogue
Wireless Hidden SPY CAMERA Kit KS-C461MBA-A2 ( Export market only )
 Covert Camera Hidden In A Picture
 1/4" CCD COLOR camera
 With Wireless Transmitter Module/ Rechargeable Battery
 Min.lllumination :0.2Lux/F1.2  
 MICROPHONE built-in
 Power Source:DC 12V
Hi-res. download Catalogue Catalogue Catalogue
Wireless SNAKE CAMERA Kit KS-C499T-A2 ( Export market only )
 1/4" COLOR CCD CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2Lux/F1.4
 Pixel :NTSC-250K PAL-290K
 With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
 Dimensions Lens:∮14.5x9.6mm Board:29x29x7mm
 Power Source:DC 12V
Hi-res. download Catalogue Catalogue Catalogue
New Wireless Spy Camera Kit BB18814U ( Export market only )


 Wearable Camera Hidden In sunglasses (UV Protection TYPE)
 1/4" COLOR CCD SONY Image Sensor
 Pixel:290K(PAL),250K(NTSC)
 Horizontal 350 TV Lines over
 Shutter Speed:1/50-1/100000
 W/ 3.1 mm/F2.0 LENS
 Power Supply : DC 9 ~ 12V

 New TX Box
 Exquisite Design, Ultra Slim.
 Trim-style Lightweight.
 Graceful Outlook Aluminum Alloy Case.
 1.2 GHz 100mW Frequency: 1080,1120,1160,1200 MHz
 AUDIO SUB CARRIER 5.5MHz

 New Mobile RECEIVER: MRX-1200B
 4CH & Auto Switcher .
 Power: Li-Ion Rechargeable Battery or DC 5 V
 Low Power & channel LED Display





Hi-res. download Catalogue Catalogue Catalogue
New Wireless Spy Camera Kit BB10024 ( Export market only )


 Wearable Camera Hidden In Tie
1/4" COLOR CCD Camera
Pixel:290K(PAL),250K(NTSC)
Horizontal 350 TV Lines over
Shutter Speed:1/50-1/120000
W/ 3.7 mm/F2.0 LENS
Power Supply : DC 9 ~ 12V

 New TX Box
Exquisite Design, Ultra Slim.
Trim-style Lightweight.
Graceful Outlook Aluminum Alloy Case.
1.2 GHz 100mW Frequency: 1080,1120,1160,1200 MHz
AUDIO SUB CARRIER 5.5MHz

 New Mobile Receiver: MRX-1200B
4CH & Auto Switcher .
POWER:Li-Ion Rechargeable Battery or DC 5 V
Low Power & channel LED Display



Hi-res. download Catalogue Catalogue Catalogue
Color CMOS Camera (CCIQ) KO-R1513TW , KO-R1613TW ( Export market only )
PDF FILE
 Model: KO-R1513TW-A2
 Waterproof
 1/4" Color CMOS Camera
 320K(NTSC only)
 380 TV Lines over
 Shutter Speed:1/50-1/200,000
 1 LUX / F1.2
 S/N Ratio:48 dBMin
 Lens:4.3mm/F2.0
 DC 5-12V
  80 mA(Max)

 KO-R1613TW-A2
 Waterproof
 1/3" Color CMOS Camera
 360K(PAL) , 250K(NTSC)
 380 TV Lines over
 Shutter Speed:1/50-1/125,000
 1 LUX / F1.2
 S/N Ratio:48 dBMin
 Lens:4.3mm/F2.0
 DC 5-12V
  80 mA(Max)

Hi-res. download Catalogue Catalogue Catalogue
Color CMOS Camera (CCIQ) KO-R1613TW , KO-R1513TW , KO-R803TW ( Export market only )
PDF FILE

 Camera : Waterproof
 1 LUX / F1.2
 LENS:4.3mm/F2.0
 DC 5-12V
 80 mA(Max)
 KO-R1613TW
 1/3" Color CMOS Camera
 360K(PAL) , 250K(NTSC)
 Shutter Speed:1/50-1/125,000
 KO-R1513TW
 1/4" Color CMOS Camera
 320K(NTSC oNLY)
 Shutter Speed:1/50-1/200,000

 KO-R803TW
 Camera : Waterproof
 1/18" Color CMOS Camera
 320 x 240 (NTSC Only) QVGA
 240 TV Lines over
 Shutter Speed:1/50-1/125,000
 2 LUX / F1.2
 S/N Ratio:48 dBMin
 LENS:0.96mm/F2.0
 DC 4-12V
35 mA(Max)

Detail


Hi-res. download Catalogue Catalogue Catalogue
New Wireless Spy Camera Kit BB11024 ( Export market only )


 Wearable Camera Hidden In A Bag
 1/4" COLOR CCD Camera
 Pixel:290K(PAL),250K(NTSC)
 Horizontal 350 TV Lines over
 Shutter Speed:1/50-1/120000
 W/ 3.7 mm/F2.0 LENS
 Power Supply : DC 9 ~ 12V

  TX Box
 Exquisite Design, Ultra Slim.
 Trim-style Lightweight.
 Graceful Outlook Aluminum Alloy Case.
 1.2 GHz 100mW Frequency: 1080,1120,1160,1200 MHz
 Audio SUB Carrier 5.5MHz

 Mobile RECEIVER
 MRX-1200B
 4CH & Auto Switcher .
 POWER:Li-Ion Rechargeable Battery or DC 5 V
 Low Power & channel LED Display




Hi-res. download Catalogue Catalogue Catalogue
1/3" wireless color Camera MO-B1627AW-3T
PDF FILE
 1/3" Color CCIQ Camera
 Effective pixels: 510 x 492 (NTSC) & 628x 582(PAL )
 Resolution : Horizontal 380TV Lines
 Min. Illumination :1Lux at F1.2
 3.1mm/F3.4
 Power Supply : DC 4.2V
 2.4 GHz 10 mW 2414, 2432, 2450, 2468MHz
 W/ MICROPHONE
 Dimension(mm): 46 x 10mm
Hi-res. download Catalogue Catalogue Catalogue
CMOS Wireless Camera MO-S8610PWA-4V-P01 ( Export market only )
PDF FILE
 1/3" Color CCIQ III 960H Camera
 Frequency: 2.4GHz, 2414MHz, 10mW
 Pixel: 976 (H) x 496(V) (NTSC / PAL)
 Pixel size: 5.00 um x 7.40 um
 Effective image area: 4.88 mm x 3.67 mm
 HI Resolution: 710 (NTSC), 740 (PAL) TV line over
 Dark signal: 34.0 [mV/sec ]
 Sensitivity: 11.4 [V/Lux.sec]
 SNR: 46.4 [dB]
 Dynamic range: 63.5 [dB]
 Lens: 4.3mm/F 2.0(super cone lens)
 Shutter speed: 1/60~1/200,000 (NTSC), 1/50~1/170,000 (PAL)
 Power: DC 5~12 V
 Dimension(mm): 11 x 11 x 33.2
 Other Model(optional):
MO-S8610PWA-P02 = 2432MHz
MO-S8610PWA-P03 = 2450MHz
MO-S8610PWA-P04 = 2468MHz
Hi-res. download Catalogue Catalogue Catalogue
2/3″ CMOS Hidden Network Camera WF-C10408A-83
 Super low light and high-sensitivity Bag camera
 Sensor type: 2/3″ CMOS
 Resolution: 1920 x 1080 @ 30fps
 Pixel size(µm): 4.75 x 4.75
 Image area(mm): 9.12 x 5.13
 Interface: USB 2.0
 Shutter type: Rolling shutter
 Power: DC 5V
 Built-in microphone
 Standards: 802.11b/g/n
 Operating Frequency: 2.412 - 2.483GHz
 i-PEX connector & PCB antenna
 Real-time clock
 Support SD card 128GB(max)
 Support APP operation(REC., Motion REC., Snapshot)
Hi-res. download Catalogue Catalogue Catalogue
Wireless Hidden SPY CAMERA Kit KS-C400T-A2( Export market only )
 Wearable Camera Hidden In A Tie
 1/4" CCD COLOR ULTRA MINI camera  
 Min.lllumination :0.2Lux/F1.2  
 With 2.4GHz Wireless TRANSMITTER BOX / Rechargeable Battery
 Pixel:290K(PAL),250K(NTSC)
 Horizontal 350 TV Lines over
 Shutter Speed:1/50-1/120000
 W/ 3.7 mm/F2.0 LENS
 OPTION : MICROPHONE or night-vision
 Power Source:DC 12V
Hi-res. download Catalogue Catalogue Catalogue
Special Price KO-N26310AW, MO-N26310A ( Export market only )
PDF FILE
Special Price



KO-N26310AW wireless spy camera Kit (TX built-in)
MO-N26310A Wire type Camera
Lens Cover ( 6 Type ) Changeable




Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.