PRODUCT
CMOS >>CVBS Signal >> Endoscope(< Φ8mm) >> Board Module
1/8'' Camera MX-B8x4-xx
 Hybrid sensitivity
 Dimension (mm): Ø4.8
 Image Sensor: 1/8″ CMOS
 Resolution: 720 x 480 (NTSC) / 720 x 576 (PAL)
 Pixel Size (µm): 2.8 x 2.8
 Image Area (mm): 1.814 x 1.366
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 LED (optional)
 AGC 8X or AGC 32X (optional)
 Frame Rate: 15~30 fps (Standard), 15 fps (Fixed)-Optional

Hi-res. download Catalogue Catalogue Catalogue
1/13" Camera MX-B13R3 Series
 AGC & Frame Rate Adjustable!
 Dimension (mm): Ø 3.8
 Image Sensor: 1/13″ CMOS
 Resolution: 642 x 484 (NTSC / PAL)
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 1.12 x 0.85
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 1.65 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-S1555W Series
 Dimension (mm): 6.5 x 8.5
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 3.53 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/18" Camera MO-B902, MO-B903 Series
 Dimension (mm): Ø 3.5
 Image Sensor: 1/18″ CMOS
 Resolution: 320 x 240 (PAL)
 Pixel Size (µm): 2.5 x 2.5
 Image Area (mm): 0.82 x 0.625
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 White LED x 4 (Optional)
 With N2P Converter
Hi-res. download Catalogue Catalogue Catalogue
1/8'' Camera MO-B0804 Series
 Dimension (mm): Ø 4.8
 Image Sensor: 1/8″ CMOS
 Resolution: 656 x 496 (NTSC / PAL)
 Pixel Size (µm): 2.8 x 2.8
 Image Area (mm): 1.837 x 1.389
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 0.94 V/Lux.sec
 White LED x 4
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Camera MO-S5555 Series
 Chip-Scale-Module Camera
 Dimension (mm): 6.9 x 8.5
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/8'' Camera MO-BS0804L
 Cable between camera and mainboard is 7 cm.
 Dimension (mm): Ø 4.8
 Image Sensor: 1/8″ CMOS
 Resolution: 656 x 496 (NTSC / PAL)
 Pixel Size (µm): 2.8 x 2.8
 Image Area (mm): 1.837 x 1.389
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 0.94 V/Lux.sec
 White LED x 4

Hi-res. download Catalogue Catalogue Catalogue
1/7" Camera MX-B6107W Series
 Dimension (mm): Ø 6.8
 Image Sensor: 1/7″ CMOS
 Pixel: 720 x 480 (NTSC / PAL)
 Pixel Size (µm): 1.75 x 1.75
 Image Area (mm): 2.84 x 2.15
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 7 ke-/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/18″ Camera MO-BS802 , MO-BS803
 Cable between camera and mainboard is 7 cm.
 Dimension (mm): Ø 3.5
 Image Sensor: 1/18″ CMOS
 Resolution: 320 x 240 (NTSC)
 Pixel Size (µm): 2.5 x 2.5
 Image Area (mm): 0.82 x 0.625
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 0.94 V/Lux.sec
 White LED x 4 (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1/12'' Camera MX-BS1204L Series
 Cable between camera and mainboard is 7 cm.
 Dimension (mm): Ø 4.8
 Image Sensor: 1/12″ CMOS
 Resolution: 720 x 480 (NTSC/ ITU-601), 720 x 576(PAL/ITU-601) @ 15 fps
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 960 mV/Lux.sec
 White LED x 6
Hi-res. download Catalogue Catalogue Catalogue
1/18" Camera MO-B802, MO-B803 Series
 Dimension (mm):
Ø 3.5 x 8.2 (MO-B802)
Ø 3.5 x 12.3 (MO-B803)
 Image Sensor: 1/18″ CMOS
 Resolution: 720 x 480 (upscale)
 Pixel Size (µm): 2.5 x 2.5
 Image Area (mm): 0.82 x 0.625
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 White LED x 4 (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1/8'' Camera MX-BS8S4L, MX-BS8F4L
PDF FILE
 Cable between camera and mainboard is 7 cm.
 Dimension (mm): Ø 4.8
 Image Sensor: 1/8″ CMOS
 Resolution: 720 x 480 (NTSC) / 720 x 576 (PAL)
 Pixel Size (µm): 2.8 x 2.8
 Image Area (mm): 1.814 x 1.366
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 LED (optional)
 AGC 8X or AGC 32X (optional)
 Frame Rate: 15~30 fps (Standard), 15 fps (Fixed)-Optional
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Camera MO-B6588
 Genlock Camera
 Dimension (mm): 8 x 8
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 8.2 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4.5" Camera MO-B3406 Series
 Dimension (mm): Ø 7.4
 Image Sensor: 1/4.5″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.0 x 5.0
 Image Area (mm): 3.26 x 2.52
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 10 V/Lux.sec
 LED (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1/10" Camera MX-B1004 Series
 Dimension (mm): Ø 4.0
 Image Sensor: 1/10″ CMOS
 Pixel: 720 x 480 (NTSC/ ITU-601), 720 x 576(PAL/ITU-601)
 Pixel Size (µm): 2.125 x 2.125
 Image Area (mm): 1.370 x 1.04
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 LED (Optional)


Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-B35506 Series
 Dimension (mm): Ø 7.7
 Image Sensor: 1/4″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.6 x 5.6
 Image Area (mm): 3.6288 x 2.7328
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 12.5 V/Lux.sec
 LED (Optional)


Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-B35577 Series
 Dimension (mm): 6.9 x 6.9
 Image Sensor: 1/4″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.6 x 5.6
 Image Area (mm): 3.6288 x 2.7328
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 12.5 V/Lux.sec
 LED (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1/12" Camera MX-B1204 Series
 Dimension (mm): Ø 4.6
 Image Sensor: 1/12″ CMOS
 Resolution: 720 x 480 (NTSC/ ITU-601), 720 x 576(PAL/ITU-601) @ 15 fps
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 960 mV/Lux.sec
 White LED x 6 (Optional)
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-B3506
 Dimension (mm): Ø 7.7
 Image Sensor: 1/4″ CMOS
 Resolution: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 5.55 x 5.55
 Image Area (mm): 3.5964 x 2.7084
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 3.53 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/3.7" Camera MO-B5506
 Dimension (mm): Ø 8
 Image Sensor: 1/3.7″ CMOS
 Pixel: 648 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.0 x 6.0
 Image Area (mm): 3.8 x 2.9
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 8.2 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/4" Camera MO-B5006
 Dimension (mm): Ø 8.6
 Image Sensor: 1/4″ CMOS
 Pixel: 712 x 552 (640 x 480 output pixel array) (NTSC / PAL)
 Pixel Size (µm): 5.6 x 5.6
 Image Area (mm): 3.99 x 3.09
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 16 V/Lux.sec
 With UTC Function
Hi-res. download Catalogue Catalogue Catalogue
1/3″ Camera MO-B5606
 Dimension (mm): Ø 8.8
 Image Sensor: 1/3″ CMOS
 Pixel: 728 x 488 (NTSC / PAL)
 Pixel Size (µm): 6.35 x 7.4
 Image Area (mm): 4.6228 x 3.6112
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5~12V
 Sensitivity: 13.8 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/5" Camera MX-B5407W Series
 Dimension (mm): Ø 7.0
 Image Sensor: 1/5″ CMOS
 Pixel: 640 x 480 (NTSC / PAL)
 Pixel Size (µm): 4.2 x 4.2
 Image Area (mm): 2.7552 x 2.0496
 Interface: CVBS
 Shutter: Rolling
 Power: DC 3.3V
 Sensitivity: 6.0 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue
1/3.5″ Camera MO-B50408
 Dimension (mm): Ø 8.8
 Image Sensor: 1/3.5″ CMOS
 Pixel: 720 x 540 (NTSC / PAL)
 Pixel Size (µm): 5.6 x 5.6
 Image Area (mm): 4.08 x 3.07
 Interface: CVBS
 Shutter: Rolling
 Power: DC 5V
 Sensitivity: 15.3 V/Lux.sec
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.