PRODUCT
DVR >> UVC signal
UVC WiFi DVR MP-WF580KP
 Portable size
 Dimension(mm): 32(L)x73.5(W)x12(H)
 Standards: 802.11b/g/n
 Operating Frequency: 2.412 - 2.483GHz
 i-PEX connector & PCB antenna
 Real-time clock
 Support UVC Camera(MJPEG or H.264 )
 Support SD card 128GB(max)
 Interface: USB 2.0
 Support APP operation(REC., Motion REC., Snapshot)
 Power: DC 5V/2A (5V/350mA-without camera)
Hi-res. download Catalogue Catalogue Catalogue
USB 2.0 UVC WiFi DVR MP-WF680KPM
 Portable size
 Dimension(mm): 120(L)x25(W)x8.2(H)
 Standards: 802.11b/g/n
 Operating Frequency: 2.412 - 2.483GHz
 i-PEX connector & PCB antenna
 Real-time clock
 Support UVC Camera(MJPEG or H.264 )
 Support SD card 128GB(max)
 Interface: USB 2.0
 Support APP operation(REC., Motion REC., Snapshot)
 support 4.2V battery charge
Hi-res. download Catalogue Catalogue Catalogue
Mini DVR Module Board ! MP-110M
 Normal REC, loop overwrite REC, Motion detect REC
 Record: 640 x 480(VGA/MP4) / max 30 fps.
 RTC date and time stamping
 Micro SD / Micro SDHC card slot (support up to 16GB)
 Snapshot: JPG IMAGE 2048 x 1536 (3.1 Mega Pixels)
 Video out : 1.Live video TV out 2. playback rec file on TV
 Dimension(mm): 32 x 73
Hi-res. download Catalogue Catalogue Catalogue
WI-FI 2M pix Cam Matchbox DVR WF-HD400B
 Operates in 2.4GHz frequency bands, compliance of IEEE 802.11b/g/n.
 WEP,TKIP and AES,WPA,WPA2 hardware encryption schemes.
 Build-in 2M pix Camera.
 Built-in 1100mAh rechargeable Li-Lon battery.
 Matchbox camera with mount for body worn surveillance.
 APP operation both on iOS / Android system
 Resolution: 480P / 720P (Max:25fps;Typical:23fps)
 Compression Algorithm: H.264 / Audio:PCM
 Video File Format: AVI
 Power Input: DC 5V Max. 1.7W
 APP: iOS / Android
 Weight: 13g
 Dimension: 72x36.6x16 mm
Hi-res. download Catalogue Catalogue Catalogue
Full HD 1080P law enforcement mini mobile DVR MP-800, MP-810
 GPS 1080p mobile DVR + 5MP camera with IR 850nm (1W) & IR 940nm or white LED +
 Built-in walkie-talkie speaker & microphone
 Micro SD card slot x 2 (support 32GB x 2= 64GB)
 H.264 1080p recording video & snapshot(jpg),
 Display : 2.4 " TFT
 Loop overwrite recording or continuous recording, GPS video stamping
 Special power saving button (monitor sleep mode)
 AV recorder resolution :
1280 x 720 (HD 720p) / max 30 fps.
1920 x 1080 (Full HD 1080p) / max 30 fps.
 RTC stamp embedded in video stream
 mini HDMI output
 DC 5V adapter ( USB & charging )
 Rechargeable Li-ion battery NP120(2000mAh)
 Dimension(mm): 118 x 65 x 38 (mm)

 Not only equipped with Full HD 1080P resolution , it also comes with IR 940nm and IR 850nm LED light for low light function.
 MP-800 can also connects with walkie-talkie for law enforcement application. Moreover, MP-800 is equipped with Google earth application monitoring GPS tracking with Video Image !
 Integrated system with Google Earth and easy-to-use user interface make MP-800 a perfect law enforcement device!!
 DVR has two storage slots and supports microSD card up to 64GB(32GB x 2) to stores your photos and videos.
 Easy to record, take snapshot, and quickly upload video to allow immediate review of recorded video via USB or HDMI or A/V.
Hi-res. download Catalogue Catalogue Catalogue
WiFi 1080p UVC android stick UHS-DC02E-Y
 with camera setting app
 UVC HDMI android stick
 UVC camera to HDMI TV converter
 UVC USB camera video recorder + snapshot
 CPU:ARM CORTEX A9 Dual Core (1GHz)
 Memory: 4GB/8GB eMMC;1GB DDR3 SDRAM
 802.11 b/g/n 2.4G Single band Wi-Fi
 802.11 a/b/g/n, 2.4G/5GHz Dual band Wi-Fi
 Bluetooth Classic 4.0, Low Energy, beacon
 Preview: HDMI , 1080P
 USB Peripherals:
 HID–Keyboard, Mouse, Touch panel
 Mass Storage–HDD, CD-ROM, Flash Drive
 CDC–3G/LTE Modem, Ethernet
 Video input– UVC HD 1080P CCM
 OS support: Android KitKat 4.4.2
 UVC Camera recorder APK
 Function: Miracast, mirror phone or tablet to TV, Gaming, Browser, Email, YouTube, Netflix
 Dimensions(mm): 66.5 x 30.5 x 13
Hi-res. download Catalogue Catalogue Catalogue
嵌入式處理器 (local only) MU-161604
PDF FILE
 主處理器: 嵌入式處理器
 作業系統: 嵌入式LINUX作業系統
 影像輸入:NTSC 1920(H)*1080(V) 16路
 Looping輸出(1080P) 16路/BNC
 錄影解析度:1080P/720P/960H
 即時畫面: 1、4、9、16路
 錄影格式: H.264/固定串流及變動串流
 錄影模式: 手動、排程(基本(連續錄影)、動態偵測
 影像偵測: 動態偵測
 乙太網路: RJ-45(10/100Mbps)
 網路功能: TCP/IP, HTTP, DDNS,DHCP,PPPOE, SNMP, NTP
 智慧型手機APP: ios/android
 硬碟: 24 TB,支援Mirror功能

Hi-res. download Catalogue Catalogue Catalogue
32路智慧型數位錄放影機 GU33450
 操作系統: Windows 10
 中央處理器(CPU): Intel Core i7 3.6GHz
 記憶體: 16GB DDR4
 頻道: 32頻道以上 支援12MP,8M,5M,2M
 視訊壓縮: H.264,H.265
 雙串流: 有,最高支援12MP網路攝影機輸入
 頻寬控制: 自動切換主/副串流頻寬
 硬碟: 8 x SATA HDD(單顆支援10TB) RAID 0,1,5,6,10
 分割畫面: 可自由分割1,4,9,16,32,36,64,128,144,156以上
 協定: 支援 ONVIF及RTSP串流協定,協定可通音源/控制信號/警報信號/影像信號/E-PTZ control
 通訊協定: IPv4, TCP/IP, HTTP, HTTPS, UpnP, RTSP, SMIP, FTP, DHCP, NTP, DNS, DDNS
 系統監測: 具主機系統監測功能可即時監測CPU/RAM/HDD/NETWORK/IVS等
 操作日誌紀錄: 記錄使用者操作主機之設定動作
 硬碟監測: 可偵測硬碟各項即時數據,寫入狀況及循環是否錄滿狀況
Hi-res. download Catalogue Catalogue Catalogue
高畫質混和式數位錄放影機 GU1008
 作業系統: 嵌入式Linux
 多工處理: Simultaneous Live, Recording, Playback, Archive and Remote Viewing
 壓縮格式: H.264/265,VBR/CBR
 通訊協定: Onvif
 多串流支援: YES
 硬碟容量: 8 x SATA HDD and Support 1 x eSATA
 分割畫面: 1,4,9,16,24
 數位放大: x4 Max
 回放效能: @30fps (per ch) ; total for 720 fps
 瀏覽器介面: Live View/Live Audio/UI Control with Local interface
 回放分割畫面: 1,4,9,16,24
 訊號輸入: 16CH 8MP 類比高畫質 and 8CH 8MP IP攝影機
Hi-res. download Catalogue Catalogue Catalogue
E-CMS中央監控系統 E-CMS
 系統需支援LDAP 服務,管理者可輕鬆建立使用者,允許集中使用者的群組管理
 Windows 中文版作業系統
 具ONVIF支援30種以上國內外品牌網路攝影機
 本軟體具備整合同一管理平台操作功能
 具錄影、回放、搜尋、下載功能:
(1)具邊際儲存,系統架構內任一主機斷線異常時距自動備援至其他備援主機功能
(2)影像擷取單張影像圖片,可將年、月、日時間及攝影機名稱顯示在畫面上,格視為JPEG和PDF
(3)時間壓縮:將20個以上不同時間的移動物件,標記時間並壓疊在同一個畫面上,使用者點選其中影像,可直接播放該影像時段影片
(4)檔案轉存格式EXE/MKV/AVI
(5)可快速搜尋攝影機名稱及代號等即時找尋攝影機影像
(6)可設定各別攝影機儲存路徑
(7)在個別攝影機畫面上直接回放不影響其他攝影機監看畫面
(8)影像匯出資訊標記顯示
Hi-res. download Catalogue Catalogue Catalogue
4G LTE DVR MP-WF210LTE, MP-WF220LTE Series
 H.264 / 265, Peer to Peer IP Enabled
 Dimension (mm): 85 x 46.8 x 12.9
 LTE band: Depend on Country
 Power: DC 5V
 Support FHD Camera or CVBS Signal
 Support SD Card 128 GB (max)
 Support APP Operation (REC., Motion REC., Snapshot)
 LED Indicator and Vibration Alert

Hi-res. download Catalogue Catalogue Catalogue


Follow Us

최신 뉴스

MISUMI 신제품이나 베스트셀러 제품 정보
More


뉴스 레터를 구독하여 새로운 정보를 입수하십시오.