Write us an email

Send an email and a misumi representative will reply as soon as possible



  Contact Details
 
*Company name
*First/Given Name
*Family Name
*E-mail
*Country
   
  Customized Camera Request Form


Image Color    Monochrome Image circle  mm
System NTSC    PAL    Digital Power V,  mA
Resolution  TV lines Pixel
LED N/A    white   IR 850nm IR 940nm    LED: pcs , Lux
AWB AWB on    AWB off Camera Dimension(mm) H: , W: , L:

Diameter:
AGC AGC on    AGC off  
Environment Environment light source nm  ( )
Lens

Object distance cm, Focal length(f) , F stop , DOF

Object distance

Focal length

F stop

DOF

>10cm

2.1mm

2.5

Short

5~10cm

2.1mm

7

Medium

<5cm

2.1mm

10

Long

 

 

 

 

>10cm

3.4mm

3.4

S

5~10cm

3.4mm

7

M

 

 

 

 

>10cm

1.5mm

3.1

S

5~10cm

1.5mm

5

M

<5cm

1.5mm

7

L


view angle
H/V/D
H ° / V ° / D ° Audio N/A    Built-in    External, Size:
High quality    Normal quality
Connector wire   cable   Other :

 wire length: (cm) (OD/mm), Cable length: (cm) (OD/mm)

4pin( Male Female)   phone jack   phone plug   M8( Male Female-waterproof)

USB 2.0 (A type)    Micro USB OTG (B type)  
Remark