Snake camera with LED light ( Electronic MF ) MO-V3575V (VCM Lens)
1/4" Color CCIQ II Camera 4 white LED (LED Light intensity Adjustable) LED light : white light-standard
(IR LED light : 940nm or 850nm -ordering in advance) Focus adjustable (Electronic MF)
LED light illumintation : 5400Lux
Pixel : 648 x 488 (N/P)
focus 6cm ~ infinite
(VCM f 3.3mm F2.8 Lens)
Frame Rate : 60 fps
VIDEO DEMO !! Snake camera LED light ( Electronic MF )
1/18" Color Camera MO-T833W , MO-T833C , MO-R833
MO-T833W 1/18" Color CMOS Pixel :320x240( NTSC ) 240 TV Lines Min. Illumination :2Lux / F1.2 DC 3.3 V Dimension : (D)3.9 x 19 (mm) MO-R833-55 : 0.96mm/F3.0 3 wire out
MO-T833C 1/18" Color CMOS Pixel :320x240( NTSC ) 240 TV Lines Min. Illumination :2Lux / F1.2 DC 3.3 V Dimension : (D)3.9 x 19 (mm) MO-R833-55 : 0.96mm/F3.0 cable out OD:2.3mm
MO-R833,
MO-L833(W/LED light x2) 1/18" Color CMOS LED LIGHT illumination: 5400 LUX(MO-L833) Pixel :320x240( NTSC ) 240 TV Lines Min. Illumination :2Lux / F1.2 DC 3.3 V Dimension : (D)3.9 x 19 (mm) MO-R833-55 : 0.96mm/F3.0 MO-L833-55 : 0.96mm/F3.0 shape memory goose neck + handlebar
Snake camera with LED light SS-L1475
1/4" CCD Color Snake Camera Sony image sensor With White LED Light Pixel: 250K(NTSC) , 290K(PAL) 350 TV Lines Shutter Speed :1/50-1/10,000 Sec. Min. Illumination :0.2 Lux/ F1.4 DC 12V 120 mA(Max) focal distance 5cm for short distance purpose
Snake camera with light source MO-L806
1/5" (PAL) or 1/6" (NTSC) Color CMOS Camera With Light source Pixel :109K(PAL) 73K(NTSC) 240 TV Lines Shutter Speed :1/50-1/57000 Sec. Min. Illumination :2 Lux/ F1.2 DC 9 -12V 50 mA(Max) diameter 9.2 mm focal distance 5cm for short distance purpose
Snake camera with light source MO-L1675
1/3" Color CMOS Camera With Light source Pixel :360 k(PAL) 250 k(NTSC) 380 TV Lines Shutter Speed :1/50-1/125,000 Sec. Min. Illumination :1 Lux/ F1.2 DC 5 -12V 100 mA(Max) diameter 15 mm focal distance 5cm for short distance purpose
1/4" Color CMOS Camera MO-S575
1/4" COLOR CMOS CAMERA 75cm flexible iron pipe protect cable Min. lllumination : 1.5Lux/F1.2 Pixel :NTSC-250K (ONLY) Power Source:DC 9-12V
1/4" COLOR CCD SNAKE CAMERA SS-1475
1/4" COLOR CCD CAMERA 75cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.2Lux/F1.4 Pixel :NTSC-250K PAL-290K Power Source:DC 12V
1/4" COLOR CCD SNAKE CAMERA SS-1460
1/4" CCD M.RES CAMERA SONY COLOR CCD Image Sensor 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.2 Lux / F1.2 LENS :W/ 12 mm/F2.0 cone type LENS Pixel : NTSC-250k , PAL-290k Resolution : 350 TV Lines Power Source : DC 12V
Snake camera with LED light ( Electronic MF ) MO-L3575V (VCM Lens)
Electronic MF(Focus adjustable ) VCM Lens Composite Video Out 1/4" Color Camera Pixel : 648 x 488 ( N / P ) Dimension : (D)13.8 x 17 (mm)
NETWORK IP Snake Camera IP-1486
NETWOR0K IP Snake Camera SONY COLOR CCD Image Sensor 100cm flexible cable between the mini lens and the camera body BUILT-IN WEB sever,DHCP Client,Motion Detection, EMail/FTP Alarm Notifications Linux OS CPU:32 Bits RISC Processor.16Mb Flash,64Mb SDRAM Frame Rate 25 fps @ 320 x 240 20 fps @ 352 x 288 POWER DC 12V 600mA
Optical Fiber CCD Snake Camera SS-3427
Optical Fiber pixel:7400V Optical Fiber Cable length:80 cm Optical Fiber Cable diameters: ¡í2.2mm Optical Fiber Lens Diameters:5X¡í3.8mm 1/4" COLOR CCD CAMERA Pixel: 290k (PAL), 250k (NTSC) Horizontal 350 TV Lines over Power Supply: DC 12V
DEMO: DEMO To download the files to your computer, Right Click and choose 'Save Target As'. MPG file
Optical Fiber pixel:7400V Optical Fiber Cable length:80 cm Optical Fiber Cable diameters:¡í2.2mm Optical Fiber Lens Diameters:5X¡í3.8mm 1/4" COLOR CCD CAMERA Pixel: 290k (PAL), 250k (NTSC) Horizontal 350 TV Lines over Power Supply: DC 12V
DEMO: DEMO To download the files to your computer, Right Click and choose 'Save Target As'. MPG file
Wireless CCD Snake Combo Camera SS-C483T-B1 ( Export market only )
1/4" COLOR CCD CAMERA (Panasonic) 200cm flexible cable between the ULTRA MINI lens and the TX-BOX Min. lllumination : 0.2Lux/F1.4 Lens : 3.7 mm / F2.0 Pixel :NTSC-250K PAL-290K RCA Video Output & 1.2GHz 100mW Wireless Output Power Source:DC 9V Battery or DC 12 V in Dimensions:Lens 9 X 39 mm , Transmitter 59 X 95 X 23 mm
Wireless CCD Snake Camera SS-1483T-B1 ( Export market only )
1/4" COLOR CCD CAMERA 100cm flexible cable between the ULTRA MINI lens and the TX-BOX Internal Rechargeable Li-Ion Battery Min. lllumination : 0.5 Lux/F1.4 Lens : 4.0 mm / F2.0 Pixel :NTSC-250K PAL-290K RCA Video Output & 1.2GHz 100mW Wireless Output Power Source:DC in 9V Dimensions:Lens 8 X 8 mm , Transmitter 59 X 95 X 23 mm
1/4" COLOR CCD SNAKE CAMERA SS-1485
1/4" COLOR CCD CAMERA Min. lllumination : 0.5Lux/F1.2 100cm flexible cable between the mini lens and the slim camera Board Pixel :NTSC-250K PAL-290K Dimensions Lens:11x11x18mm Board:29x29x7mm Power Source:DC 12V
1/4" COLOR CCD SNAKE CAMERA MS-C470
1/4" COLOR CCD CAMERA 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.2Lux/F1.2 Pixel :NTSC-250K PAL-290K Dimensions Lans:11x11mm Board:29x29x7mm Power Source:DC 12V
VIDEO DEMO: DEMO Download the files to your computer, Right Click and choose 'Save Target As'. DEMO1.MPG file size 1.91 MB
1/4" COLOR CCD SNAKE CAMERA MS-C499
1/4" COLOR CCD CAMERA 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.2Lux/F1.2 Pixel :NTSC-250K PAL-290K Dimensions Lans:14.5x9.6mm Board:29x29x7mm Power Source:DC 12V
VIDEO DEMO: DEMO Download the files to your computer, Right Click and choose 'Save Target As'. DEMO1.MPG file size 1.91 MB
1/4" COLOR CCD SNAKE CAMERA MS-C490
Covert Camera Hidden In A (SCREW) NUT 1/4" COLOR CCD CAMERA 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.2Lux/F1.2 Pixel :NTSC-250K PAL-290K Dimensions Lans:11x11mm Board:29x29x7mm Power Source:DC 12V
VIDEO DEMO: DEMO Download the files to your computer, Right Click and choose 'Save Target As'. DEMO1.MPG file size 1.91 MB
1/4" COLOR CCD SNAKE CAMERA MS-C491
Covert Camera Hidden In A Button 1/4" COLOR CCD CAMERA 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.2Lux/F1.2 Pixel :NTSC-250K PAL-290K Dimensions Lans:11x11mm Board:29x29x7mm Power Source:DC 12V
VIDEO DEMO: DEMO Download the files to your computer, Right Click and choose 'Save Target As'. DEMO1.MPG file size 1.91 MB
1/4" COLOR CCD SNAKE CAMERA MS-C492
Covert Camera Hidden In A (SCREW) NUT 1/4" COLOR CCD CAMERA 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.2Lux/F1.2 Pixel :NTSC-250K PAL-290K Dimensions Lans:11x11mm Board:29x29x7mm Power Source:DC 12V
VIDEO DEMO: DEMO Download the files to your computer, Right Click and choose 'Save Target As'. DEMO1.MPG file size 1.91 MB
1/4" COLOR CCD SNAKE CAMERA MS-C493
Covert Camera Hidden In A (SCREW) NUT 1/4" COLOR CCD CAMERA 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.2Lux/F1.2 Pixel :NTSC-250K PAL-290K Dimensions Lans:11x11mm Board:29x29x7mm Power Source:DC 12V
VIDEO DEMO: DEMO Download the files to your computer, Right Click and choose 'Save Target As'. DEMO1.MPG file size 1.91 MB
1/4" COLOR CCD SNAKE CAMERA SSX-1870
1/4" CCD H.RES CAMERA Color star-light CCD Image Sensor 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.05 Lux / F1.4 Pixel : NTSC-380k , PAL-410k Resolution : 540 TV Lines Dimensions : Lens-11x11x18mm, Board-29x29x7mm Power Source : DC 5~12V
1/4" B/W CCD SNAKE CAMERA SSX-6870
1/4" CCD H.RES CAMERA B/W star-light CCD Image Sensor 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.005 Lux / F1.4 Pixel : EIA-380k , CCIR-410k Resolution : 540 TV Lines Dimensions : Lens-11x11x18mm, Board-29x29x7mm Power Source : DC 5~12V
1/4" COLOR CCD SNAKE CAMERA SS-1470
1/4" CCD M.RES CAMERA SONY COLOR CCD Image Sensor 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.2 Lux / F1.2 Pixel : NTSC-250k , PAL-290k Resolution : 350 TV Lines Dimensions : Lens-11x11x18mm, Board-29x29x7mm Power Source : DC 12V
1/4" COLOR CCD SNAKE CAMERA SS-1870
1/4" CCD H.RES CAMERA SONY COLOR CCD Image Sensor 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.2 Lux / F1.2 Pixel : NTSC-380k , PAL-410k Resolution : 470 TV Lines Dimensions : Lens-11x11x18mm, Board-29x29x7mm Power Source : DC 12V
1/4" B/W CCD SNAKE CAMERA SS-6470
1/4" CCD M.RES CAMERA SONY B/W CCD Image Sensor 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.02 Lux / F1.2 Pixel : EIA-250k , CCIR-290k Resolution : 420 TV Lines Dimensions : Lens-11x11x18mm, Board-29x29x7mm Power Source : DC 12V
1/4" B/W CCD SNAKE CAMERA SS-6870
1/4" CCD H.RES CAMERA SONY B/W CCD Image Sensor 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.02 Lux / F1.2 Pixel : EIA-380k , CCIR-410k Resolution : 570 TV Lines Dimensions : Lens-11x11x18mm, Board-29x29x7mm Power Source : DC 12V
1/4" COLOR CCD SNAKE CAMERA SS-3470
1/4" CCD M.RES CAMERA SHARP COLOR CCD Image Sensor 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.5 Lux / F1.2 Pixel : NTSC-250k , PAL-290k Resolution : 350 TV Lines Dimensions : Lens-11x11x18mm, Board-29x29x7mm Power Source : DC 12V
1/4" COLOR CCD SNAKE CAMERA SS-3870
1/4" CCD H.RES CAMERA SHARP COLOR CCD Image Sensor 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.5 Lux / F1.2 Pixel : NTSC-380k , PAL-410k Resolution : 470 TV Lines Dimensions : Lens-11x11x18mm, Board-29x29x7mm Power Source : DC 12V
1/18" Color Camera MO-T833W , MO-T833C , MO-R833, MO-L833
MO-T833W 1/18" Color CMOS Pixel :320x240( NTSC ) 240 TV Lines Min. Illumination :2Lux / F1.2 DC 3.3 V Dimension : (D)3.9 x 19 (mm) MO-R833-55 : 0.96mm/F3.0 3 wire out
MO-T833C 1/18" Color CMOS Pixel :320x240( NTSC ) 240 TV Lines Min. Illumination :2Lux / F1.2 DC 3.3 V Dimension : (D)3.9 x 19 (mm) MO-R833-55 : 0.96mm/F3.0 cable out OD:2.3mm
MO-R833,
MO-L833(W/LED light x2) 1/18" Color CMOS LED LIGHT illumination: 5400 LUX(MO-L833) Pixel :320x240( NTSC ) 240 TV Lines Min. Illumination :2Lux / F1.2 DC 3.3 V Dimension : (D)3.9 x 19 (mm) MO-R833-55 : 0.96mm/F3.0 MO-L833-55 : 0.96mm/F3.0 shape memory goose neck + handlebar
1/4" COLOR CCD SNAKE CAMERA SS-1461
1/4" CCD M.RES CAMERA SONY COLOR CCD Image Sensor 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.2 Lux / F1.2 LENS :W/ 4.0 mm/F2.0 cone type LENS Pixel : NTSC-250k , PAL-290k Resolution : 350 TV Lines Power Source : DC 12V
SONY EXview CCD SNAKE CAMERA SSX- series
SSX-1870 1/4" H.RES Color star-light CCD CAMERA Color H.RES:NTSC-380k / PAL-410k , 540TV Lines Min.lllumination : 0.05 Lux / F1.4
25cm flexible cable between the mini lens and the slim camera Board Dimensions : Lens-11x11x18mm, Board-29x29x7mm Optional : Manual Control Shutter Speed Power Source : DC 5~12V
1/4" COLOR CCD SNAKE CAMERA SS-1420-3C
1/4" SONY COLOR CCD SNAKE CAMERA 25cm flexible cable between the mini lens and the slim camera Board Min. lllumination : 0.2 Lux / F1.2 Pixel : PAL-290k NTSC-250K Resolution : 350 TV Lines Dimensions : Lens-11x11x18mm, Board-24x20x7mm Power Source : DC 12V
Snake camera (Focus adjustable) MO-S1675V
Feature Waterproof (IP 67) Focus adjustable 75cm flexible cable between the mini lens and the slim camera Board
Specification 1/3" Color CMOS Camera (CCIQ) Pixel :360 k(PAL) 250 k(NTSC) Resolution : 380 TV Lines LENS: 3.7 mm/F2.0 <8X gain> Min. Illumination :1 Lux/ F1.2 Power : DC 9-12V Dimensions : ¡í15mm
Ultra mini snake camera MO-R803-105, MO-R803-55
Feature Diameter: 4.4mm The smallest camera of the world
Specification 1/18" Color CMOS Camera Pixel :320 x 240 (NTSC Only) QVGA Resolution : 240 TV Lines MO-R803-105 LENS: 0.77 mm/F3.0 FOV 105 Degree MO-R803-55 LENS: 0.96 mmF 2.8 FOV 55 Degree Min. Illumination :2 Lux/ F1.2 Power : DC 9-12V Dimensions : ¡í4.4mm
Ultra mini snake camera MO-L805
Feature Diameter: 5mm The smallest snake camera of the world With LED x 2 light source
Specification 1/18" Color CMOS Camera Pixel :320 x 240 (NTSC Only) QVGA Resolution : 240 TV Lines LENS:0.96mm/F3.0 Min. Illumination :2 Lux/ F1.2 Power : DC 6~12V Dimensions : ¡í5mm
1/4" SONY B/W CCD SNAKE CAMERA SS-L6875 , SS-6870 , SS-6885
SONY B/W CCD SNAKE CAMERA CCIR-410K EIA-380K 570 TV Lines over 0.02 Lux / F1.2 Electronic Shutter 1/50 - 1/100000 DC 12V 150mA(Max)
MO-T3509LBC 1/4" Color CCIQ Camera WITH LED LIGHT 316K (NTSC & PAL) 400 TV Lines over 4.0 mm F2.0 0.1 Lux/ F1.2 60 fps DC 5 -12V (D) 9.1 X 39 mm
MO-T806LC-3T 1/6" (NTSC) 1/5" (PAL) Color CMOS Camera WITH LED LIGHT 109K(PAL) 73K(NTSC) 240 TV Lines over 2.8 mm /F 2.0 Flat Type Lens 2 Lux/ F1.2 1/50-1/57000 DC 9~12 V (D)9.2 x 13 mm
NEW CCIQ II Snake camera with LED light MO-L3575-3T
NEW CCIQ II SNAKE CAMERA WITH LED LIGHT 1/4" Color CCIQ II Camera Pixel :648x488( NTSC / PAL ) 400 TV Lines 3.1mm/F3.4 0.1Lux / F1.2 with LED light
1/18" Color CMOS Camera MO-R803BC
The smallest camera of the world 1/18" Color CMOS Camera Pixel :320x240( NTSC ) 240 TV Lines 0.77mm/F3.0 2Lux / F1.2 DC 2.5 V
The Smallest Camera Of The World MO-BS802 , MO-BS803
1/18" Color CMOS Camera Pixel :320x240( NTSC ) 240 TV Lines 0.77mm/F3.0(MO-BS803-105) , (MO-BS802-105), 0.96mm/F3.0(MO-BS803-55) , (MO-BS802-55) 2Lux / F1.2 DC 3.3 V dimensions :(MO-BS803) (D)3.5 mm +70 mm , (MO-BS802) (D)3.5mm + 70mm
Ultra Mini Tube Camera MO-L3506
TV out playback LED Light x 4 pcs. (LED light illumintation : 5400Lux) 1/4" Color CCIQ II Camera Pixel : 648 x 488 ( N / P ) Dimension : (D)8 x 12 (mm) )
Ultra Mini Tube Camera MO-L3509 , MO-T3509BC
MO-L3509 LED Light x 4 pcs. (LED light illumintation : 5400Lux) 1/4" Color CCIQ II Camera Pixel : 648 x 488 ( N / P ) Dimension : (D)9.1 x 50(mm)
MO-T3509BC 1/4" Color CCIQ II Camera Pixel : 648 x 488 ( N / P ) Dimension : (D)9.1 x 45 (mm)
1/4" COLOR CCD SNAKE OSD CAMERA N-1871E
N-1871 1/4" Color CCD Snake Camera Pixel :768 x 494( NTSC ) , 752 x 582(PAL) 520 TV Lines 3.7mm/F2.0 DC 5~12V , 80 mA(Max) 25 cm flexible cable between the mini lens and the slim camera Board
N-1871E N-1871 + OSD Control Stick OSD : CAMERA ID, Image PRIVACY, Motion detection, SHUTTER, BLC, AGC, WHITE BAL, Negative Image, ADJUST, MIRROR, GAMMA ....
Snake camera with LED light MO-R833 ,MO-L833 ,MO-R803 , MO-L805 , MO-L806 , MO-L2675 , MO-L3575
MO-R833,MO-L833
1/18" Color Camera W/LED Light (MO-L833)
76800 Pixel(NTSC)
240 TV Lines
2Lux / F1.2
(D)3.9 x 19 (mm)
MO-R833-55
MO-L833-55
LENS:
0.96mm/F3.0
MO-R833-105
MO-L833-105
LENS:
0.77mm/F3.0
MO-R803
1/18" Color Camera
76800 Pixel(NTSC)
240 TV Lines
2Lux / F1.2
(D)4.4 x 19 (mm)
MO-R803-55 LENS:
0.96mm/F3.0
MO-R803-105
LENS:
0.77mm/F3.0
MO-L805 W/LED Light
1/18" Color Camera
76800 Pixel(NTSC)
240 TV Lines
2 Lux
(D)5 x 21 (mm)
MO-L805-55
LENS:
0.96mm/F3.0
MO-L805-105
LENS:
0.77mm/F3.0
MO-L3509 W/LED Light
1/4" Color CCIQ II
648x488(N/P)
400 TV Lines
0.1 Lux
(D)9.1 x 38 (mm)
3.1mm/F3.4(3T)
3.9mm/F3.9(4T)
8.3mm/F2.4(8F)
MO-L2675 W/LED Light
1/3" Color Camera
510x496(N),628x586(P)
380 TV Lines
0.2 Lux
(D)15 x 41 (mm)
4.0mm/F2.0
MO-L3575-3T W/LED Light
1/4" Color Camera
648 x 488 ( N / P )
400 TV Lines
0.1 Lux
(D)11.4 x 25 (mm)
3.1mm/F3.4 MO-L3775:
1/4" B/W Camera
0.02 Lux
Mini Camera Module "F" Type MO-F3506MC , MO-F833LC , MO-F803C , MO-F0506MC , MO-F3509LBC , MO-F3575LC
MO-F833C,MO-F833LC 1/18" Color Camera 76800 Pixel(NTSC)
LENS:
0.96mm/F3.0(55¢X)
LENS:
0.77mm/F3.0(105¢X) 240 TV Lines With LED Light x 2
MO-F803C 1/18" Color 76800 Pixel(OVGA) 0.96mm/F2.8
MO-F1204LC 1/12" Color Camera 648 x 488 ( N / P ) 1.2mm / F2.8 400 TV Lines With LED Light x 2
MO-F0506MC 1/5" Color Camera 656 x 488 ( N / P ) 2.6mm/F2.4 400 TV Lines
MO-F3506LMC 1/4" Color CCIQ II 648 x 488(N/P) TV out playback 3.1mm/F3.4 With LED Light
MO-F806C 1/5"-P,1/6"-N 109K(P),73K(N) 240 TV Lines 2.8mm/F2.0
MO-F3509LBC 1/4"Color CCIQ II 648x488(N/P) 400 TV Lines 4.0mm/F2.0(4F) 8.3mm/F2.4(8F) With LED Light x 4
MO-F3575LC 1/4" Color Camera 648 x 488 ( N / P ) 3.1mm/F3.4 400 TV Lines With LED Light x 4
1/18" Color Camera MO-T933W , MO-T933C , MO-R933 , MO-F933
MO-T933W 1/18" Color CMOS Pixel :320x240( PAL ) 240 TV Lines Min. Illumination :2Lux / F1.2 DC 6~12 V Dimension : (D)3.9 x 19+ (N2P): 70x16 (mm) 0.96mm/F3.0(55¢X) 3 wire out
MO-T933C 1/18" Color CMOS Pixel :320x240( PAL ) 240 TV Lines Min. Illumination :2Lux / F1.2 DC 6~12 V Dimension : (D)3.9 x 19 + (N2P): 70x16 (mm) 0.96mm/F3.0 (55¢X) cable out OD:2.3mm
MO-R933,
MO-L933(W/LED light x2) 1/18" Color CMOS LED LIGHT illumination: 5400 LUX(MO-L933) Pixel :320x240( PAL ) 240 TV Lines Min. Illumination :2Lux / F1.2 DC 6~12 V Dimension : (D)3.9 x 19+ (N2P): 70x16 (mm) 0.96mm/F3.0(55¢X) shape memory goose neck + handlebar