PRODUCT
Accessory>>Recharge Board
Recharge Board BC-100
 Power Convertor & Chager
 Power Output: 380mA for DC 5V
 Dimensions(mm): 25 x 43 x 10.5
Hi-res. download Catalogue Catalogue Catalogue
BATTERY CHARGER BC-300
PDF FILE
 for lithium ion rechargeable battery
 for dummy camera dm-lbxxxx series
 power convertor & chager
 power input:dc 5v 750ma(max)
 power output 1:dc 12v 400ma(max) voltage step-up transformer
 power output 2:dc 3.7v 750ma(max) battery charger
Hi-res. download Catalogue Catalogue Catalogue
Li-Ion BATTERY Power Pack PP-4400
PDF FILE
 Li-Ion BATTERY
 Nominal Voltage OUTPUT DC 11.9 V (1C)
 Capacity 4400 mAh
 Charging Voltage:DC 12.6 V(1000mA)


Hi-res. download Catalogue Catalogue Catalogue
Recharge Board BC-200
 POWER CONVERTOR & CHAGER
 POWER OUTPUT:750mA(max) for DC 5V
 Dimensions:18x23x4.5 mm
Hi-res. download Catalogue Catalogue Catalogue
Power Pack PP-001
PDF FILE
 "AA" Battery Power Pack
 Power Source: DC 1.5V "AA" Battery or "AA" Rechargeable Battery x 8
 Power Output: DC 12V
Hi-res. download Catalogue Catalogue Catalogue


Follow Us

LATEST NEWSLETTER

Get new and best-selling products info. from MISUMI.
More


Subscribe our newsletter to get new information.