Search for a Product
Wireless >> CCD
( Overseas sales only ) >>

Wireless Hidden CAMERA Highly Mobile Values Pack VS-C486T-A2( Export market only )
 
Zoom In SNAKE CCD CAMERA
 1/4" COLOR CCD CAMERA
  100cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.5Lux/F1.2

7" TFT LCD Color Monitor/Receiver
 7" TFT LCD Color Monitor Built In 1.2 or 2.4GHz
 Wireless 4CH Receiver & Auto Switcher.
 Audio sub carrier:5.5MHz
 Dimensions : 214 x 110 x 38 (mm)
 Weight : 540 g

TRANSMITTER BOX
 2.4GHz Wireless Transmitter(100 mW)
 Rechargeable Battery
 Charge board
Hi-res. download Catalogue
Wireless SNAKE CAMERA Highly Mobile Values Pack VS-C470T-A2 ( Export market only )
 
Zoom In SNAKE CCD CAMERA
 1/4" COLOR CCD CAMERA
 25cm flexible cable between the mini lens and the slim camera Board
 Min. lllumination : 0.2Lux/F1.4
7" TFT LCD Color Monitor/Receiver
 7" TFT LCD Color Monitor Built In 1.2 or 2.4GHz
 Wireless 4CH Receiver & Auto Switcher.
 Audio sub carrier:5.5MHz
 Dimensions : 214 x 110 x 38 (mm)
 Weight : 540 g
TRANSMITTER BOX
 2.4GHz Wireless Transmitter
 Rechargeable Battery
 Charge board
Hi-res. download Catalogue
Wireless SLIM CCD CAMERA Highly Mobile Values Pack VS-C476T-A2 ( Export market only )
 
Zoom In CCD COLOR CAMERA
 1/4" COLOR CCD CAMERA
 Min. lllumination : 0.2Lux/F1.4
 Uitra-slim 8mm board size expands the range of applications.
7" TFT LCD Color Monitor/Receiver
 7" TFT LCD Color Monitor Built In 1.2 or 2.4GHz
 Wireless 4CH Receiver & Auto Switcher.
 Audio sub carrier:5.5MHz
 Dimensions : 214 x 110 x 38 (mm)
 Weight : 540 g
TRANSMITTER BOX
 2.4GHz Wireless Transmitter
 Rechargeable Battery
 Charge board
Hi-res. download Catalogue
1/4"COLOR WIRELESS CCD CAMERA MS-C433GW ( Export market only )
 
Zoom In  Hi- ressolution ¡@
 NTSC-250K ¡@
 PAL-290K ¡@
 0.2Lux/F1.2 ¡@
 350TV Lines over ¡@
 W/O Mcirophone
 Dimensions:36x39x59mm
 Weight:160g
 Power Source:DC 12V
Hi-res. download Catalogue
1/4"COLOR WIRELESS CCD CAMERA MS-C450PW ( Export market only )
 
Zoom In  Hi- ressolution ¡@
 NTSC-250K ¡@
 PAL-290K ¡@
 0.2Lux/F1.2 ¡@
 350TV Lines over ¡@
 Dimensions:40x40x45mm
 Weight:110g
 Power Source:DC 12V
Hi-res. download Catalogue
1/4" CCD COLOR IR CAMERA (DAY & NIGHT) FS-C4RW2-A2 ( Export market only )
 
Zoom In  Water Proof 1/4" Color CCD IR (DAY&NIGHT) Camera
 12 LED infrared illuminator
 Wireless 2.4 GHz 100mW,
 W/Adaptor,Receiver,Bracket
 W/CAMERA BRACKET Wall Mount MS-9221S-B
Hi-res. download Catalogue
1/4" Color CCD Wireless Cigarette Case Camera Kit KDS-C413TA-A1( Export market only )
 
Zoom In  1/4" Color CCD Cigarette Case Camera
 NTSC : 512(H)x492(V) , PAL : 512(H)x582(V)
 380 TV Lines
 0.2Lux/F1.2
 4.3mm/F2.0
 Power Supply : DC 5V
 Dimension(mm) : 50.2 x 75 (mm)
 2.4GHz Wireless 10 mW
 With 2.4GHz Wireless RECEIVER MSR-A2430D

KDS-C413TA-A1 KDS-C413TA-A1 KDS-C413TA-A1
Hi-res. download Catalogue

© 2011 Misumi electronic corp.  All rights reserved