PRODUCT
Wireless >> Transmit >> CVBS Wireless Moudle
Wireless Transmitter MST-AD001 ( Export market only )
 RF Transmitter
 Power Input : DC 5V
 Power Current : 60 mA
 Power Output : 10mW
 Video Output : 1Vp-p
 Audio Output : 1Vp-p Max
 Frequency 2414, 2432, 2450, 2468MHz
 Sub Carrier :6.5 MHz
 Dimension :9 x 19mm

Wireless covert listening device MST-TR01 series
 MST-TR01 has digital encryption security mechanism.
 When MST-TR01 is transmitting signals, there is no need to worry about the interception of the signal content by third party.
 When used indoors, the signal can be transmitted and received vertically from 3 to 4 floors.
 When used outdoors, the signal transmission and receiving distance can reach 200 to 300 meters.
 The transmitter uses a high-sensitivity Knowles microphone
 Mic. Effective Range: 10m around
 Average Transmitting Range: 200m~300m
 Specific power consumption: 100mA
 Output Power: 50mW
 Receiving sensitivity: -97dBm/ RF data Rate = 512Kbps, Codec Sample Rate = 8KHz /16bit
 Encryption: A-law
 Bandwidth: 512K
 Frequency band: UHF
 419 – 421MHz
 Model:(specify when ordering)
MST-TR01(microphone on board)
MST-TR01-8300(with external high sensitivity microphone)
MST-TR01-3300(with external high sensitivity microphone)
 Receiver Model: MSR-TR01
Mini DVR + Wireless Transmitter KDM-AB2-P
 Mini DVR + 2.4GHz/200mW Wireless Transmitter
 SD/MMC. card slot (support up to 32GB)
 Video out/in: TV out /AV in (NTSC PAL)
 AV recorder resolution: 640 x 480(VGA) / max 30 fps.

Perfect for
Law enforcement, Spy tool
Wireless Transmitter MST-FM20
 RF TRANSMITTER
 Power ootput :(DB/MW) 0 DB=1MW
 Modulate:FM
 Frequency: 50mhz-1000MHz (977MHz)
 power intput: DC 3.3V (DC 2~5V)
 power consuption: 5mA
 wideo intput: 1Vpp
 weight: 2g
 Diamension: 6.4mm(D)x 2.8mm
Wireless Transmitter MST-FM10
RF TRANSMITTER
Power ootput :(DB/MW) 0 DB=1MW
Modulate:FM
Frequency:50mhz-1000mhz
power intput: 3-6V
power consuption: 5mA
wideo intput: 1Vpp
weight: 2g
Diamension: 6.4mm(D)x2.8mm
Wireless Transmitter MST-AB2000 , MST-AB5000 ,MST-BB2000 , MST-BB5000( Export market only )
Model: MST-AB2000
 RF Transmitter
 Power Input: DC 12V
 Power Current: 900 mA
 Power Output: 2W
 Video Output: 1Vp-p Composite Video
 Audio Output: 2Vp-p Max
 Frequency:2413,2432,2451,2470 MHz
 Sub Carrier: 5.5 MHz
 Dimension: 102(W)x90(L)x63.4(H)mm

 

Model: MST-BB2000
 RF Transmitter
 Power Input: DC 12V
 Power Current: 900 mA
 Power Output: 2W
 Video Output: 1Vp-p Composite Video
 Audio Output: 2Vp-p Max
 Frequency: 1080,1120,1160,1200 MHz
 Sub Carrier: 5.5 MHz
 Dimension: 102(W)x90(L)x63.4(H)mm

 

Model: MST-AB5000
 RF Transmitter
 Power Input: DC 12V
 Power Current: 2A (MAX)
 Power Output: 5W
 Video Output: 1Vp-p Composite Video
 Audio Output: 2Vp-p Max
 Frequency: 2413,2432,2451,2470 MHz
 Sub Carrier: 5.5 MHz
 Dimension: 97(W)x90(L)x60(H)mm

 

Model: MST-BB5000
 RF Transmitter
 Power Input: DC 12V
 Power Current: 2A (MAX)
 Power Output : 5W
 Video Output: 1Vp-p Composite Video
 Audio Output: 2Vp-p Max
 Frequency: 1080,1120,1160,1200 MHz
 Sub Carrier: 5.5 MHz
 Dimension: 97(W)x90(L)x60(H)mm
NEW TRANSMITTER BOX TXT-BOX ( Export market only )
 All type:TXT-AB2 , TXT-AB6 , TXT-BB1 , TXT-BB5

 Power Output :100mW , 200mW , 500mW , 600mW
 Frequency 1200 ~ 2400MHz
 Dimension:55x70X15mm(100 , 200mW) ; 55x86x20mm(500 , 600mW)
 Rechargeable Battery






wireless ultra mini camera MO-B3506PWB01-P1
 Frequency: 1.2GHz 1080MHz
 Power Output 10 mW, Pixel: 648x488 ,
 With 3.1 mm/F 3.4 lens
WIRELESS TRANSMITTER MST-AB020M ( Export market only )
 Power Output 200mW  
 Video Input 1Vp-p Composite Video
 Audio Input 2Vp-p Max
 Frequency:2413,2432,2451,2470 MHz
 AUDIO SUB CARRIER 5.5MHz
WIRELESS TRANSMITTER MST-AB050M ( Export market only )
 Power Output 500mW 
 Video Input 1Vp-p Composite Video
 Audio Input 2Vp-p Max
 Frequency:2413,2432,2451,2470 MHz
 AUDIO SUB CARRIER 5.5MHz
WIRELESS 1394MHz TRANSMITTER MST-EB050M ( Export market only )
 RF TRANSMITTER Frequency 1394 MHz
 Power output 500 mW
 Video Input 1Vp-p Composite Video
 Audio Input 2Vp-p Max
 Power Current 280mA
 Frequency 1394 MHz
 Dimension 49 X 26 X 8.2 mm
MINI Wireless Transmitter Frequency 1394 MHz MST-EB005
 RF TRANSMITTER
 Frequency 1394 MHz
 Power output 50 mW
 Power Current 180mA
 Video Output 1Vp-p Composite Video
 Audio Output 2Vp-p Max
 Dimension :9.2 x 37.3mm
WIRELESS TRANSMITTER MST-BB050M ( Export market only )
 Power Output 500mW 
 Video Input 1Vp-p Composite Video
 Audio Input 2Vp-p Max
 Frequency: 1080,1120,1160,1200 MHz
ULTRA MINI WIRELESS TRANSMITTER MST-A1NP ( Export market only )
 Power Output 1mW 
 Video Input 1Vp-p Composite Video  
 Frequency: Adustable 900- 2400MHz(NON-PLL)
 Dimension(mm) : 8 ×11mm
WIRELESS TRANSMITTER MST-AB100M ( Export market only )
 2.4GHZ BAND frequency transmission.
 Compact size module, high output power (1Watt).
 Highly integrated circuit / High power output (1Watt).
 4 channels D:P switch selectable.
 High Reliability / linearity AlGaAs/GaAs FET power Amplifier module.
 Using digital phase-Lock-Loop circuit without temperature drifting problem.
 Built-in 8V Regulator.
WIRELESS TRANSMITTER MST-BB200M ( Export market only )
 4 channels slide switch selectable.
 Power Input DC 12V
 Power Output 2 W
 Power Current 850 mA
 Video Input 1Vp-p
 Audio Input 1Vp-p
 Frequency 1080, 1120, 1160, 1200 MHz.
Wireless Transmitter MST-AD010S
 RF Transmitter
 Power output 100 mW
 Sub carrier 6.5 MHz
 Frequency:2414, 2432, 2450, 2468MHz
 Power input:DC 5V
 Video Output 1Vp-p
 Audio Output 2Vp-p
 Dimension:15x15mm
Wireless Transmitter MST-AD005
 RF Transmitter
 Power output 10 mW
 Sub carrier 6.5 MHz
 Frequency:2414, 2432, 2450, 2468MHz
 Power input:DC 3.3V
 Video Output 1Vp-p
 Audio Output 1Vp-p
 Dimension:38.1x18.4mm


Follow Us

LATEST NEWSLETTER

Get new and best-selling products info. from MISUMI.
More


Subscribe our newsletter to get new information.