Miniature Telescope Camera with dimmer function▪ 1/16"(1/6") Color CCIQ Camera
▪ Image Area: 1.12mm(D), 1.75um , Magnification can be customized
▪ Output display format: 504(H) x 400(V) for CVBS
▪ Frame Rate: 15 fps
▪ Sensitivity: 0.5[V/Lux.sec]
▪ Sensor Scan Mode: Progressive Scan
▪ Lens: 8.3mm F2.4
▪ Power: DC 5~12V
▪ Dimension(mm): 10(D)x35.4
▪ IR LED x 8
MISUMI can do customize image area (cropped sensor), such as 1/6",1/8",1/11", 1/12", 1/16"...so on.
Perfect for riveting machine, lathe machine, milling machine, aircraft components application.
Image Demo